ÖLFLEX® SERVO FD 7DSL 4G1+(2x0,75)+(2x22A


ÖLFLEX® SERVO FD 7DSL 4G1+(2x0,75)+(2x22A
ÖLFLEX® SERVO FD 7DSL 4G1+(2x0,75)+(2x22A
331.10 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Performance class | Extended-Line |
| Copper index | 133.000 kg/km |
| Copper index (lb) | 893.723 lb |
| Weight | 202 kg/km |
Electrical Characteristics
| Power cores test voltage | 4 |
| Nominal surge impedance | 110 |
| Maximum transmission length | 100 |
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 4 kV |
| Current rating according to | VDE 0298-4, VDE 0891-1 |
| Rated voltage | 1000 V AC rms according to UL AWM, 1000 V AC rms according to cRU AWM |
| Test voltage control cores | 4 |
| Signal pair nominal voltage | 300 V AC rms / DC according to IEC |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Nominal voltage control cores | U0/U: 0,6/1 kV AC rms according to IEC |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 11.8 mm |
| Compatible drive/feedback system | SICK / HIPERFACE DSL® |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Conductor count/size | 4G1+(2x0,75)+(2x22AWG) |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Alphanumeric, colours and numbers |
| Cable element 3 | Signal pair: 1x(2x22 AWG), Shielding: Tin-plated copper braiding |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | orange |
| Stranding type | Layered stranding |
| Pair screening type | Tin-plated copper braiding, Aluminium-steamed fleece |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 2003 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Power core: 4G1 |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 18 AWG |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Cable element 2 | Control core pair: 1x(2x0.75), Shielding: Tin-plated copper braiding |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Maximum acceleration | 50 |
| Low capacitance |
|
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 10000000 |
| Ozone-resistant according to | EN 50396, method B |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 88.5 mm |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 59.0 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -40 °C to 90 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 90 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| MUD resistance according to | IEC 60092-360, Annex C+D |
| Minimum bending radius in mm, occasionally flexing | 88.5 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Maximum speed sliding | 5 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21209 according to UL 758 (e-file number: E63634), 10989 according to UL 758 (e-file number: E63634), 11117 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- HIPERFACE DSL® is a registered trademark of SICK AG; ACURO®link and SCS open link are registered trademarks of Hengstler GmbH.
Product Family List
All articles from ÖLFLEX® SERVO FD 7DSL
| Article number | Conductor count/size | Compatible drive/feedback system | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1023273 | 4G0,75+(2x0,34)+(2x26AWG) | SICK / HIPERFACE DSL® | 10.6 | 170 kg/km | ||
| 1023274 | 4G1+(2x0,75)+(2x22AWG) | SICK / HIPERFACE DSL® | 11.8 | 202 kg/km | ||
| 1023275 | 4G1,5+(2x22AWG) | SICK / HIPERFACE DSL® | 11.2 | 198 kg/km | ||
| 1023276 | 4G2,5+(2x22AWG) | SICK / HIPERFACE DSL® | 12.6 | 269 kg/km | ||
| 1023277 | 4G4+(2x22AWG) | SICK / HIPERFACE DSL® | 14 | 343 kg/km | ||
| 1023278 | 4G1,5+(2x1)+(2x22AWG) | SICK / HIPERFACE DSL® | 13.2 | 256 kg/km | ||
| 1023279 | 4G2,5+(2x1)+(2x22AWG) | SICK / HIPERFACE DSL® | 14 | 313 kg/km | ||
| 1023280 | 4G4+(2x1)+(2x22AWG) | SICK / HIPERFACE DSL® | 15.8 | 407 kg/km | ||
| 1023281 | 4G6+(2x1)+(2x22AWG) | SICK / HIPERFACE DSL® | 17.8 | 485 kg/km | ||
| 1023282 | 4G0,5+(2x0,34)+(2x26AWG) | SICK / HIPERFACE DSL® | 9.6 | 132 kg/km |




