ÖLFLEX® HEAT 350 MC 4G1
Power and control cable; 4G1; U0/U: 230/400 V; Glass fibre; Core identification: Colours; -50°C - 350°C; Fixed Installation


ÖLFLEX® HEAT 350 MC 4G1
Power and control cable; 4G1; U0/U: 230/400 V; Glass fibre; Core identification: Colours; -50°C - 350°C; Fixed Installation
ÖLFLEX® HEAT 350 MC 4G1
452.23 ฿
/

ÖLFLEX® HEAT 350 MC 4G1
452.23 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low conductor-resistance due to the nickel-plated copper conductors, Wide operating temperature range allows the product to be used in applications under Thermal Class C ( 180°C).
Applications
Blast furnaces and glassworks, Chemical and power station construction, Motor and furnace construction, Extrusion and drying systems, Lighting, apparatus and instrument industry
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 38.400 kg/km |
| Copper index (lb) | 258.037 lb |
| Weight | 122 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 230/400 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 20 Ω/km |
| Test voltage | 1.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Nominal core diameter | 3.4 |
| Outer sheath colour | white |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 9.1 mm |
| Conductor material | Nickel-plated copper |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 4 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 4G1 |
| Core insulation basic material | Glass fibre |
| Basic material of outer sheath | Glass fibre |
| Including protective earth |
|
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 136.5 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -50 °C to 350 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 54.6 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 350 MC
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0091375 | 2 | No | 1 | 7.8 | 75 kg/km | ||
| 0091376 | 3 | Yes | 1 | 8.2 | 70 kg/km | ||
| 0091377 | 4 | Yes | 1 | 9.1 | 122 kg/km | ||
| 0091380 | 2 | No | 1.5 | 7.8 | 102 kg/km | ||
| 0091381 | 3 | Yes | 1.5 | 8.4 | 93 kg/km | ||
| 0091382 | 4 | Yes | 1.5 | 9.4 | 148 kg/km | ||
| 0091383 | 5 | Yes | 1.5 | 10.3 | 140 kg/km | ||
| 0091390 | 3 | Yes | 2.5 | 9.6 | 124 kg/km | ||
| 0091391 | 4 | Yes | 2.5 | 10.2 | 160 kg/km | ||
| 0091392 | 5 | Yes | 2.5 | 10.7 | 194 kg/km |




