ÖLFLEX® HEAT 350 SC 1X0,75
Single core; 1X0.75; U0/U: 230/400 V; Glass fibre; -50°C - 350°C; white; Fixed installation


ÖLFLEX® HEAT 350 SC 1X0,75
Single core; 1X0.75; U0/U: 230/400 V; Glass fibre; -50°C - 350°C; white; Fixed installation
ÖLFLEX® HEAT 350 SC 1X0,75
60.92 ฿
/

ÖLFLEX® HEAT 350 SC 1X0,75
60.92 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low conductor-resistance due to the nickel-plated copper conductors
Applications
Wide operating temperature range allows the product to be used in applications under Thermal Class C ( 180°C)
Blast furnaces and glassworks, Chemical and power station construction, Motor and furnace construction, Lighting, apparatus and instrument industry
Technical Attributes
General Information
| Product type | Single core |
| Brand | ÖLFLEX® |
| Copper index | 7.200 kg/km |
| Copper index (lb) | 48.382 lb |
| Weight | 15 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 230/400 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Test voltage | 1.5 kV |
Product Design
| Shape of cable | Round |
| Single core colour | white |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 3 mm |
| Conductor material | Nickel-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 1X0.75 |
| Core insulation basic material | Glass fibre |
| Single core identification | Single-coloured |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 45.0 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -50 °C to 350 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 15.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 350 SC
| Article number | Conductor cross-section (mm2) | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|
| 0091350 | 0.5 | 2.5 | 12 kg/km | |
| 0091351 | 0.75 | 3 | 15 kg/km | |
| 0091352 | 1 | 3.4 | 17 kg/km | |
| 0091353 | 1.5 | 3.5 | 23 kg/km | |
| 0091354 | 2.5 | 4.1 | 34 kg/km | |
| 0091355 | 4 | 4.2 | 54 kg/km | |
| 0091356 | 6 | 5.3 | 84 kg/km | |
| 0091357 | 10 | 7.3 | 120 kg/km | |
| 0091358 | 16 | 8.2 | 199 kg/km | |
| 0091359 | 25 | 9.5 | 300 kg/km | |
| 0091360 | 35 | 10.9 | 399 kg/km | |
| 0091361 | 50 | 13.2 | 540 kg/km |




