ÖLFLEX® HEAT 180 SiD 1X2,5 BU
Single core; 1X2.5; blue; U0/U: 300/500 V; Silicone; -50°C - 180°C; Fixed installation


ÖLFLEX® HEAT 180 SiD 1X2,5 BU
Single core; 1X2.5; blue; U0/U: 300/500 V; Silicone; -50°C - 180°C; Fixed installation
ÖLFLEX® HEAT 180 SiD 1X2,5 BU
39.24 ฿
/

ÖLFLEX® HEAT 180 SiD 1X2,5 BU
39.24 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor
Applications
Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while, Typical fields of application- Control cabinet manufacturing- Appliances and apparatus engineering- Electric motor industry- Sauna/solarium construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Furnace construction- Polymer processing- Generator and transformer manufacturing
Technical Attributes
General Information
| Product type | Single core |
| Brand | ÖLFLEX® |
| Copper index | 24.000 kg/km |
| Copper index (lb) | 161.273 lb |
| Weight | 32 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 7.56 Ω/km |
| Test voltage | 2 kV |
Product Design
| Shape of cable | Round |
| Single core colour | blue |
| Conductor design | IEC 60228 class 1: solid conductor |
| Nominal outer diameter | 3.2 mm |
| Conductor material | Tin-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 1X2.5 |
| Core insulation basic material | Silicone |
| Single core identification | Single-coloured |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1 |
| Oil-resistant |
|
| Minimum bending radius with careful bending | 3 x outer diameter |
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 19.2 mm |
| PWIS-free |
|
| Halogenfree |
|
| Short-term temperature peaks | 200 |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 SiD
| Article number | Conductor cross-section (mm2) | Single core colour | Imp outer diam of core nom | Nominal core diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0068001 | 0.5 | black | 9 kg/km | |||
| 0068105 | 0.5 | white | 9 kg/km | |||
| 0069000 | 0.75 | green/yellow | 12 kg/km | |||
| 0069001 | 0.75 | black | 12 kg/km | |||
| 0069002 | 0.75 | blue | 12 kg/km | |||
| 0069003 | 0.75 | brown | 12 kg/km | |||
| 0069105 | 0.75 | white | 12 kg/km | |||
| 0070000 | 1 | green/yellow | 15 kg/km | |||
| 0070001 | 1 | black | 15 kg/km | |||
| 0070002 | 1 | blue | 15 kg/km | |||
| 0070003 | 1 | brown | 15 kg/km | |||
| 0070104 | 1 | red | 15 kg/km | |||
| 0070105 | 1 | white | 15 kg/km | |||
| 0071000 | 1.5 | green/yellow | 20 kg/km | |||
| 0071001 | 1.5 | black | 20 kg/km | |||
| 0071002 | 1.5 | blue | 20 kg/km | |||
| 0071003 | 1.5 | brown | 20 kg/km | |||
| 0071105 | 1.5 | white | 20 kg/km | |||
| 0072001 | 2.5 | black | 32 kg/km | |||
| 0072002 | 2.5 | blue | 32 kg/km | |||
| 0073001 | 4 | black | 50 kg/km | |||
| 0074001 | 6 | black | 65 kg/km | |||
| 0074002 | 6 | blue | 65 kg/km |




