ÖLFLEX® HEAT 180 SiF 1X25 BU
Single core; 1X25; blue; U0/U: 300/500 V; Silicone; -50°C - 180°C; Fixed installation


ÖLFLEX® HEAT 180 SiF 1X25 BU
Single core; 1X25; blue; U0/U: 300/500 V; Silicone; -50°C - 180°C; Fixed installation
ÖLFLEX® HEAT 180 SiF 1X25 BU
353.48 ฿
/
ÖLFLEX® HEAT 180 SiF 1X25 BU
353.48 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Withstands temperatures of up to +180°C. Adequate ventilation is a prerequisite, as silicone cables prematurely reduce the mechanical properties from +100°C, without the need for oxygen
Halogen free product that does not produce corrosive acids or hazardous gases in the event of a fire
Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2)
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
Insulating properties after flame treatment when static, thanks to core insulation made of silicone compound
Different core insulation colours available.
Applications
For wiring circuits inside machines
For fixed installation
Can be used in dry and damp rooms
Suitable for light mechanical stress
Resistant to many oils, plant and animal fats and a wide range of chemicals.
Technical Attributes
General Information
| Product type | Single core |
| Brand | ÖLFLEX® |
| Copper index | 240.000 kg/km |
| Copper index (lb) | 1612.600 lb |
| Weight | 277 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.795 Ω/km |
| Test voltage | 2 kV |
Product Design
| Shape of cable | Round |
| Single core colour | blue |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 9.2 mm |
| Conductor material | Tin-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 25 mm² |
| Cable dimension | 1X25 |
| Core insulation basic material | Silicone |
| Single core identification | Single-coloured |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1 |
| Oil-resistant |
|
| Minimum bending radius with careful bending | 3 x outer diameter |
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 55.2 mm |
| PWIS-free |
|
| Short term temperature max. | 200 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 SiF
| Article number | Conductor cross-section (mm2) | Single core colour | Imp outer diam of core nom | Nominal core diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0047000 | 0.25 | green/yellow | 5 kg/km | |||
| 0047001 | 0.25 | black | 5 kg/km | |||
| 0047002 | 0.25 | blue | 6 kg/km | |||
| 0047003 | 0.25 | brown | 5 kg/km | |||
| 0047005 | 0.25 | yellow | 5 kg/km | |||
| 0047006 | 0.25 | green | 5 kg/km | |||
| 0047007 | 0.25 | violet | 5 kg/km | |||
| 0047008 | 0.25 | pink | 5 kg/km | |||
| 0047009 | 0.25 | orange | 5 kg/km | |||
| 0047104 | 0.25 | red | 5 kg/km | |||
| 0047105 | 0.25 | white | 5 kg/km | |||
| 0047106 | 0.25 | grey | 5 kg/km | |||
| 0048000 | 0.5 | green/yellow | 9 kg/km | |||
| 0048001 | 0.5 | black | 9 kg/km | |||
| 0048002 | 0.5 | blue | 9 kg/km | |||
| 0048003 | 0.5 | brown | 9 kg/km | |||
| 0048005 | 0.5 | yellow | 9 kg/km | |||
| 0048006 | 0.5 | green | 9 kg/km | |||
| 0048007 | 0.5 | violet | 9 kg/km | |||
| 0048008 | 0.5 | pink | 9 kg/km | |||
| 0048009 | 0.5 | orange | 9 kg/km | |||
| 0048104 | 0.5 | red | 9 kg/km | |||
| 0048105 | 0.5 | white | 9 kg/km | |||
| 0048106 | 0.5 | grey | 9 kg/km | |||
| 0049000 | 0.75 | green/yellow | 12 kg/km | |||
| 0049001 | 0.75 | black | 12 kg/km | |||
| 0049002 | 0.75 | blue | 12 kg/km | |||
| 0049003 | 0.75 | brown | 12 kg/km | |||
| 0049005 | 0.75 | yellow | 12 kg/km | |||
| 0049006 | 0.75 | green | 12 kg/km | |||
| 0049007 | 0.75 | violet | 12 kg/km | |||
| 0049008 | 0.75 | pink | 12 kg/km | |||
| 0049009 | 0.75 | orange | 12 kg/km | |||
| 0049104 | 0.75 | red | 12 kg/km | |||
| 0049105 | 0.75 | white | 12 kg/km | |||
| 0049106 | 0.75 | grey | 12 kg/km | |||
| 0050000 | 1 | green/yellow | 15 kg/km | |||
| 0050001 | 1 | black | 15 kg/km | |||
| 0050002 | 1 | blue | 15 kg/km | |||
| 0050003 | 1 | brown | 15 kg/km | |||
| 0050005 | 1 | yellow | 15 kg/km | |||
| 0050006 | 1 | green | 15 kg/km | |||
| 0050007 | 1 | violet | 15 kg/km | |||
| 0050008 | 1 | pink | 15 kg/km | |||
| 0050009 | 1 | orange | 15 kg/km | |||
| 0050104 | 1 | red | 15 kg/km | |||
| 0050105 | 1 | white | 15 kg/km | |||
| 0050106 | 1 | grey | 15 kg/km | |||
| 0051000 | 1.5 | green/yellow | 20 kg/km | |||
| 0051001 | 1.5 | black | 20 kg/km | |||
| 0051002 | 1.5 | blue | 20 kg/km | |||
| 0051003 | 1.5 | brown | 20 kg/km | |||
| 0051005 | 1.5 | yellow | 20 kg/km | |||
| 0051006 | 1.5 | green | 20 kg/km | |||
| 0051007 | 1.5 | violet | 20 kg/km | |||
| 0051008 | 1.5 | pink | 20 kg/km | |||
| 0051009 | 1.5 | orange | 20 kg/km | |||
| 0051104 | 1.5 | red | 20 kg/km | |||
| 0051105 | 1.5 | white | 20 kg/km | |||
| 0051106 | 1.5 | grey | 20 kg/km | |||
| 0052000 | 2.5 | green/yellow | 30 kg/km | |||
| 0052001 | 2.5 | black | 30 kg/km | |||
| 0052002 | 2.5 | blue | 32 kg/km | |||
| 0052003 | 2.5 | brown | 30 kg/km | |||
| 0052005 | 2.5 | yellow | 30 kg/km | |||
| 0052006 | 2.5 | green | 30 kg/km | |||
| 0052007 | 2.5 | violet | 30 kg/km | |||
| 0052104 | 2.5 | red | 30 kg/km | |||
| 0052105 | 2.5 | white | 30 kg/km | |||
| 0052106 | 2.5 | grey | 30 kg/km | |||
| 0053000 | 4 | green/yellow | 48 kg/km | |||
| 0053001 | 4 | black | 50 kg/km | |||
| 0053002 | 4 | blue | 48 kg/km | |||
| 0053003 | 4 | brown | 48 kg/km | |||
| 0053005 | 4 | yellow | 48 kg/km | |||
| 0053006 | 4 | green | 48 kg/km | |||
| 0053009 | 4 | orange | 48 kg/km | |||
| 0053104 | 4 | red | 51 kg/km | |||
| 0053105 | 4 | white | 48 kg/km | |||
| 0053106 | 4 | grey | 48 kg/km | |||
| 0054000 | 6 | green/yellow | 71 kg/km | |||
| 0054001 | 6 | black | 73 kg/km | |||
| 0054002 | 6 | blue | 71 kg/km | |||
| 0054003 | 6 | brown | 71 kg/km | |||
| 0054005 | 6 | yellow | 71 kg/km | |||
| 0054006 | 6 | green | 71 kg/km | |||
| 0054104 | 6 | red | 73 kg/km | |||
| 0054105 | 6 | white | 71 kg/km | |||
| 0054106 | 6 | grey | 71 kg/km | |||
| 0055000 | 10 | green/yellow | 118 kg/km | |||
| 0055001 | 10 | black | 118 kg/km | |||
| 0055002 | 10 | blue | 118 kg/km | |||
| 0055003 | 10 | brown | 118 kg/km | |||
| 0055009 | 10 | orange | 118 kg/km | |||
| 0055104 | 10 | red | 118 kg/km | |||
| 0055105 | 10 | white | 118 kg/km | |||
| 0055106 | 10 | grey | 118 kg/km | |||
| 0056000 | 16 | green/yellow | 177 kg/km | |||
| 0056001 | 16 | black | 177 kg/km | |||
| 0056002 | 16 | blue | 177 kg/km | |||
| 0056104 | 16 | red | 177 kg/km | |||
| 0056105 | 16 | white | 177 kg/km | |||
| 0056106 | 16 | grey | 177 kg/km | |||
| 0057000 | 25 | green/yellow | 277 kg/km | |||
| 0057001 | 25 | black | 277 kg/km | |||
| 0057002 | 25 | blue | 277 kg/km | |||
| 0057104 | 25 | red | 277 kg/km | |||
| 0057106 | 25 | grey | 277 kg/km | |||
| 0058000 | 35 | green/yellow | 374 kg/km | |||
| 0058001 | 35 | black | 374 kg/km | |||
| 0058002 | 35 | blue | 399 kg/km | |||
| 0058104 | 35 | red | 374 kg/km | |||
| 0059000 | 50 | green/yellow | 530 kg/km | |||
| 0059001 | 50 | black | 530 kg/km | |||
| 0059104 | 50 | red | 530 kg/km | |||
| 0060001 | 70 | black | 724 kg/km | |||
| 0060002 | 70 | blue | 724 kg/km | |||
| 0061000 | 95 | green/yellow | 982 kg/km | |||
| 0061001 | 95 | black | 982 kg/km | |||
| 0061105 | 95 | white | 982 kg/km | |||
| 0062000 | 120 | green/yellow | 1219 kg/km | |||
| 0062001 | 120 | black | 1219 kg/km | |||
| 0063001 | 150 | black | 1524 kg/km | |||
| 0064001 | 185 | black | 1915 kg/km |




