ÖLFLEX® HEAT 180 H05SS-F EWKF 4G0,75


ÖLFLEX® HEAT 180 H05SS-F EWKF 4G0,75
ÖLFLEX® HEAT 180 H05SS-F EWKF 4G0,75
135.68 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 28.800 kg/km |
| Copper index (lb) | 193.528 lb |
| Weight | 87 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Inductance (800 Hz), approx. | 0.755 |
| Test voltage | 2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 72 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.6 mm |
| Conductor material | Tin-plated copper |
| Harmonised design | H05SS-F |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 4G0.75 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 4 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 30.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -50 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 114.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN 50618 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 H05SS-F EWKF
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046900 | 2 | No | 0.75 | 6.4 | 54 kg/km | ||
| 0046901 | 3 | Yes | 0.75 | 7 | 67 kg/km | ||
| 0046904 | 2 | No | 1 | 6.8 | 63 kg/km | ||
| 0046905 | 3 | Yes | 1 | 7.2 | 81 kg/km | ||
| 0046908 | 2 | No | 1.5 | 8.4 | 84 kg/km | ||
| 0046909 | 3 | Yes | 1.5 | 8.9 | 103 kg/km | ||
| 0046912 | 2 | No | 2.5 | 9.8 | 141 kg/km | ||
| 0046913 | 3 | Yes | 2.5 | 10.4 | 158 kg/km | ||
| 0046916 | 3 | Yes | 4 | 12.3 | 239 kg/km | ||
| 0046919 | 3 | Yes | 6 | 14 | 345 kg/km | ||
| 00469023 | 4 | Yes | 0.75 | 7.6 | 87 kg/km | ||
| 00469033 | 5 | Yes | 0.75 | 8.5 | 105 kg/km | ||
| 00469063 | 4 | Yes | 1 | 7.9 | 98 kg/km | ||
| 00469073 | 5 | Yes | 1 | 8.8 | 121 kg/km | ||
| 00469103 | 4 | Yes | 1.5 | 9.9 | 128 kg/km | ||
| 00469113 | 5 | Yes | 1.5 | 10.9 | 154 kg/km | ||
| 00469143 | 4 | Yes | 2.5 | 11.6 | 195 kg/km | ||
| 00469153 | 5 | Yes | 2.5 | 12.9 | 241 kg/km | ||
| 00469173 | 4 | Yes | 4 | 13.7 | 312 kg/km | ||
| 00469203 | 4 | Yes | 6 | 15.6 | 451 kg/km |




