ÖLFLEX® SERVO 9YSLCY-JB 4G4,0



ÖLFLEX® SERVO 9YSLCY-JB 4G4,0
ÖLFLEX® SERVO 9YSLCY-JB 4G4,0
400.72 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Motor connection cable |
| Copper index | 213.000 kg/km |
| Copper index (lb) | 1431.140 lb |
| Weight | 300 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 4.95 Ω/km |
| Current rating according to | VDE 0298-4 |
| Test voltage core/screening | 4 |
| Rated voltage | 1000 V AC rms according to cRU AWM, 1000 V AC rms according to UL AWM |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage core/core | 4 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 13.3 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 4 mm² |
| Conductor count/size | 4G4,0 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | transparent |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Type of overall screen | Tin-plated copper braiding, Aluminium-laminated plastic foil |
| Cable element 1 | Power core: 4G4 |
| Number of cores | 4 |
| Low capacitance motor cable type | 9YSLCY-JB |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Low capacitance |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 53.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 80 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 199.5 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | to 80 °C max. conductor temperature: according to UL AWM, -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 2570 according to UL 758 (e-file number: E63634), 10492 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM II B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I A according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO 9YSLCY-JB
| Article number | Conductor count/size | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0037000 | 4G1,5 | transparent | 10.5 | 161 kg/km | ||
| 0037001 | 4G2,5 | transparent | 11.8 | 204 kg/km | ||
| 0037002 | 4G4,0 | transparent | 13.3 | 300 kg/km | ||
| 0037003 | 4G6,0 | transparent | 14.9 | 630 kg/km | ||
| 0037004 | 4G10 | transparent | 17.7 | 860 kg/km | ||
| 0037005 | 4G16 | transparent | 21.5 | 1290 kg/km | ||
| 0037006 | 4G25 | transparent | 26.3 | 1860 kg/km | ||
| 0037007 | 4G35 | transparent | 29.7 | 2610 kg/km | ||
| 0037008 | 4G50 | transparent | 34.1 | 2950 kg/km | ||
| 0037009 | 4G70 | transparent | 40.9 | 3950 kg/km | ||
| 0037010 | 4G95 | transparent | 45.4 | 5300 kg/km | ||
| 0037011 | 4G120 | transparent | 49.8 | 6600 kg/km | ||
| 0037012 | 4G150 | transparent | 56.1 | 7590 kg/km | ||
| 0037013 | 4G185 | transparent | 61.4 | 9420 kg/km | ||
| 0037014 | 4G240 | transparent | 67.9 | 12150 kg/km | ||
| 0037015 | 3X1,5+3G0,25 | black | 11.4 | 177 kg/km | ||
| 0037016 | 3X2,5+3G0,5 | black | 12.9 | 220 kg/km | ||
| 0037017 | 3X4+3G0,75 | black | 13.6 | 323 kg/km | ||
| 0037018 | 3X6+3G1,0 | black | 15.2 | 420 kg/km | ||
| 0037019 | 3X10+3G1,5 | black | 17.4 | 635 kg/km | ||
| 0037020 | 3X16+3G2,5 | black | 20 | 930 kg/km | ||
| 0037021 | 3X25+3G4 | black | 24.3 | 1350 kg/km | ||
| 0037022 | 3X35+3G6 | black | 27.5 | 1780 kg/km | ||
| 0037023 | 3X50+3G10 | black | 31.1 | 2530 kg/km | ||
| 0037024 | 3X70+3G10 | black | 37.1 | 3225 kg/km | ||
| 0037025 | 3X95+3G16 | black | 40 | 4511 kg/km | ||
| 0037026 | 3X120+3G16 | black | 42.6 | 5663 kg/km | ||
| 0037027 | 3X150+3G25 | black | 50 | 6720 kg/km | ||
| 0037028 | 3X185+3G35 | black | 55.6 | 7855 kg/km |









