ÖLFLEX® SERVO FD 798CP 3x(2x0,14)+4x0,14+


ÖLFLEX® SERVO FD 798CP 3x(2x0,14)+4x0,14+
ÖLFLEX® SERVO FD 798CP 3x(2x0,14)+4x0,14+
394.27 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Encoder cable |
| Performance class | Extended-Line |
| Copper index | 80.000 kg/km |
| Copper index (lb) | 537.500 lb |
| Weight | 130 kg/km |
Electrical Characteristics
| Nominal voltage | 30 V AC rms / DC according to IEC |
| Current rating according to | VDE 0298-4, VDE 0891-1 |
| Test voltage core/screening | 0.75 |
| Rated voltage | 30 V AC rms / DC according to UL AWM, 30 V AC rms / DC according to CSA AWM |
| Signal pair nominal voltage | 30 V AC rms / DC according to IEC |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 9.4 mm |
| Compatible drive/feedback system | SIEMENS |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Conductor count/size | (3x(2x0,14)+4x0,14+2x0,5+4x0,22) |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Cable element 4 | Signal core: 4x0.22 |
| Core identification | Colours |
| Cable element 3 | Signal pair: 1x2x0.5 |
| Shape of cable | Round |
| Number of pairs | 3 |
| Outer sheath colour | green |
| Pair screening type | Wrapped with braided tin-plated copper wires |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 6018 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Signal pair: 3x(2x0.14), Shielding: Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 21 AWG |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Cable element 2 | Signal core: 4x0.14 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Maximum acceleration | 50 |
| Low capacitance |
|
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 10000000 |
| Ozone-resistant according to | EN 50396, method B |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 70.5 mm |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 37.6 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -40 °C to 90 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM, to 80 °C max. conductor temperature: according to CSA AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 90 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM, to 80 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| MUD resistance according to | IEC 61892-4 |
| Minimum bending radius in mm, occasionally flexing | 70.5 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to UL AWM, to 80 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 100 |
| Maximum speed sliding | 5 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20236 according to UL 758 (e-file number: E63634), 1589 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210, AWM II A according to CSA C22.2 No. 210, AWM II B according to CSA C22.2 No. 210 |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems., SIEMENS® is a registered trademark of Siemens AG and is used for information and comparison purposes only., Bosch Rexroth® is a registered trademark of Bosch Rexroth AG and is used for information and comparison purposes only., SEW-EURODRIVE® is a registered trademark of SEW-Eurodrive GmbH & Co. KG and is used for information and comparison purposes only., Lenze® is a registered trademark of Lenze Operations GmbH and is used for information and comparison purposes only., Schneider Electric® is a registered trademark of Schneider Electric SE and is used for information and comparison purposes only., FANUC® is a registered trademark of Fanuc Corp. and is used for information and comparison purposes only., Rockwell® is a registered trademark of Rockwell Automation Inc. and is used for information and comparison purposes only., HEIDENHAIN® is a registered trademark of Dr Johannes Heidenhain GmbH and is used for information and comparison purposes only., B&R® is a registered trademark of ABB Ltd. and is used for information and comparison purposes only.
Product Family List
All articles from ÖLFLEX® SERVO FD 798 CP
| Article number | Conductor count/size | Compatible drive/feedback system | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0036910 | (4x2x0,34+4x0,5) | SIEMENS | 8.9 | 125 kg/km | ||
| 0036911 | (3x(2x0,14)+2x(0,5)) | HEIDENHAIN | 9.6 | 120 kg/km | ||
| 0036912 | (3x(2x0,14)+4x0,14+2x0,5) | SIEMENS | 8.8 | 110 kg/km | ||
| 0036913 | (3x(2x0,14)+4x0,14+2x0,5+4x0,22) | SIEMENS | 9.4 | 130 kg/km | ||
| 0036914 | (9x0,5) | Bosch Rexroth | 8.8 | 110 kg/km | ||
| 0036915 | (4x2x0,25+2x1) | Bosch Rexroth | 8.8 | 109 kg/km | ||
| 0036916 | (6x2x0,25+2x0,5) | Various | 10.3 | 121 kg/km | ||
| 0036917 | (10x0,14+2x0,5) | HEIDENHAIN | 7.7 | 80 kg/km | ||
| 0036918 | (10x0,14+4x0,5) | HEIDENHAIN | 8.1 | 98 kg/km | ||
| 0036920 | (4x2x0,14+4x0,5) | HEIDENHAIN | 8.2 | 95 kg/km | ||
| 0036921 | (4x2x0,25) | Various | 7.6 | 75 kg/km | ||
| 0036923 | (8x2x0,18) | SIEMENS | 7.8 | 85 kg/km | ||
| 0036924 | (4x2x0,18) | SIEMENS | 6.4 | 57 kg/km | ||
| 0036926 | (12x0,22) | SIEMENS | 6.9 | 73 kg/km | ||
| 0036927 | (4x2x0,25+2x0,5) | Bosch Rexroth | 8.5 | 98 kg/km | ||
| 0036928 | (2x2x0,14+2x(2x0,14)+4x0,5+(4x0,14)) | Various | 9.1 | 135 kg/km | ||
| 0036929 | (2x(2x0,25)+2x0,5) | Bosch Rexroth | 8.7 | 98 kg/km | ||
| 0036930 | (2x2x0,25+2x0,5) | Bosch Rexroth | 7.3 | 72 kg/km | ||
| 0036931 | (3x(2x0,14)+2x(1)) | HEIDENHAIN | 9.1 | 137 kg/km | ||
| 0036932 | (4x2x0,14+4x0,5+(4x0,14)) | HEIDENHAIN | 8.3 | 134 kg/km | ||
| 0036933 | (3x2x0,25+2x0,5) | Schneider Electric | 8.4 | 86 kg/km | ||
| 0036934 | (5x2x0,25+2x0,5) | Schneider Electric | 9.5 | 113 kg/km | ||
| 0036935 | (3x2x24AWG) | B&R | 6.5 | 70 kg/km | ||
| 0036936 | (5x2x0,14+2x0,5) | B&R | 7.8 | 101 kg/km | ||
| 0036937 | (2x2x0,18+5x0,5) | FANUC | 7.6 | 110 kg/km | ||
| 0036938 | (5x2x0,18+6x0,5) | FANUC | 8.7 | 113 kg/km | ||
| 0036939 | (10x2x28AWG) | FANUC | 6.2 | 70 kg/km | ||
| 0036940 | (6x2x0,25) | SEW-EURODRIVE | 9.3 | 143 kg/km | ||
| 0036941 | 3x(2x0,14)+(3x0,14) | Lenze | 9.2 | 125 kg/km | ||
| 0036942 | (2x2x0,18) | SIEMENS | 5.0 | 47 kg/km | ||
| 0036943 | (4x1+4x2x0,14+(4x0,14)) | Bosch Rexroth | 9.7 | 175 kg/km | ||
| 0036944 | (3x(2x0,25)+3x0,25+2x1) | Bosch Rexroth | 9.3 | 162 kg/km | ||
| 0036945 | 4x(2x0,14)+2x(1) | Lenze | 11.4 | 115 kg/km | ||
| 0036946 | 3x(2x0,14)+(2x0,5) | Lenze | 10.0 | 142 kg/km | ||
| 0036947 | (5x2x0,25) | SEW-EURODRIVE | 9.0 | 126 kg/km | ||
| 0036948 | (5x2x22AWG) | Rockwell | 8.7 | 109 kg/km | ||
| 0036949 | (3x(2x0,14)+2x(0,5)) | SIEMENS | 9.6 | 120 kg/km |








