202030AA+40200126 KOMBINATION RUNDSTVB.
Flush-type connector, rear wall mounting; M 27; N-coded; Pin; Number of contacts: 26; For cross-section (min./max.): 0.08mm² - 1.0mm²;

202030AA+40200126 KOMBINATION RUNDSTVB.
Flush-type connector, rear wall mounting; M 27; N-coded; Pin; Number of contacts: 26; For cross-section (min./max.): 0.08mm² - 1.0mm²;
202030AA+40200126 KOMBINATION RUNDSTVB.
2,790.77 ฿
/

202030AA+40200126 KOMBINATION RUNDSTVB.
2,790.77 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Protects against environmental influences when not plugged in
After screwing on, protection class IP 67 can be achieved for the connector
Securing cord with cable lug for attachment with screw to the panel-mount base or wall.
Applications
For use with the EPIC® SIGNAL R 3.0 A panel-mount base.
Technical Attributes
General Information
| Product type | Screw cap |
| Design size | R3.0 A |
| Installation type | screw |
| Delivery Unit | 5.000 |
Electrical Characteristics
Product Design
| Material | Brass |
Product Characteristics
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL R 3.0 B2
| Article number | Design size | Installation type | Delivery Unit | Material |
|---|---|---|---|---|
| 50201120 | R3.0 A | screw | 5.000 | Brass |


