3M TRASP STRIPS ''1'' WH
Simple label; Imprint: 1; white; Polyvinylchloride; Halogenfree





3M TRASP STRIPS ''1'' WH
Simple label; Imprint: 1; white; Polyvinylchloride; Halogenfree
3M TRASP STRIPS ''1'' WH
7,155.04 ฿
/

3M TRASP STRIPS ''1'' WH
7,155.04 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Simple label |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Pieces per PU | 1200 |
| Installation type | push on, in character holders |
| Delivery Unit | 1.000 |
| Weight | 0.133 kg |
Electrical Characteristics
Product Design
| Overall width | 2.3 |
| Colour | white |
| Lettering colour | black |
| Marking | 1 |
| Label type | Cable label |
| Material | Polyvinylchloride |
| Labelling | Numbers |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from 3M Trasp strips - characters
| Article number | Marking | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 83290102 | 0 | 1200 | ||||||
| 83290103 | 1 | 1200 | ||||||
| 83290104 | 2 | 1200 | ||||||
| 83290105 | 3 | 1200 | ||||||
| 83290106 | 4 | 1200 | ||||||
| 83290107 | 5 | 1200 | ||||||
| 83290108 | 6 | 1200 | ||||||
| 83290109 | 7 | 1200 | ||||||
| 83290110 | 8 | 1200 | ||||||
| 83290111 | 9 | 1200 | ||||||
| 83290112 | + | 1200 | ||||||
| 83290113 | - | 1200 | ||||||
| 83290114 | Earth | 1200 | ||||||
| 83290115 | / | 1200 | ||||||
| 83290116 | . | 1200 | ||||||
| 83290117 | * | 1200 | ||||||
| 83290118 | Ø | 1200 | ||||||
| 83290119 | : | 1200 | ||||||
| 83290120 | A | 1200 | ||||||
| 83290121 | B | 1200 | ||||||
| 83290122 | C | 1200 | ||||||
| 83290123 | D | 1200 | ||||||
| 83290124 | E | 1200 | ||||||
| 83290125 | F | 1200 | ||||||
| 83290126 | G | 1200 | ||||||
| 83290127 | H | 1200 | ||||||
| 83290128 | I | 1200 | ||||||
| 83290129 | J | 1200 | ||||||
| 83290130 | K | 1200 | ||||||
| 83290131 | L | 1200 | ||||||
| 83290132 | M | 1200 | ||||||
| 83290133 | N | 1200 | ||||||
| 83290134 | O | 1200 | ||||||
| 83290135 | P | 1200 | ||||||
| 83290136 | Q | 1200 | ||||||
| 83290137 | R | 1200 | ||||||
| 83290138 | S | 1200 | ||||||
| 83290139 | T | 1200 | ||||||
| 83290140 | U | 1200 | ||||||
| 83290141 | V | 1200 | ||||||
| 83290142 | W | 1200 | ||||||
| 83290143 | X | 1200 | ||||||
| 83290144 | Y | 1200 | ||||||
| 83290145 | Z | 1200 |











