EPIC® SIGNAL M23 A1 N (5)
Panel-mount base; M 23 signal; Black (N);

EPIC® SIGNAL M23 A1 N (5)
Panel-mount base; M 23 signal; Black (N);
EPIC® SIGNAL M23 A1 N (5)
493.99 ฿
/

EPIC® SIGNAL M23 A1 N (5)
493.99 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Safe fixing with 4 screws, Permanent vibration protection
Applications
Plant engineering, Servo drives and servo assemblies, Measurement and control technology
Technical Attributes
General Information
| Product type | Panel-mount base |
| Brand | EPIC® |
| Contacts included |
|
| Delivery Unit | 20.000 |
| Weight | 0.017 kg |
Electrical Characteristics
Product Design
| Seal type | Sealing ring |
| Coded |
|
| Total length | 25.6 |
| Design connector housing | Straight |
| Connector type | Plug/socket |
| Connector format | M 23 signal |
| EMC screening |
|
| Overall width | 25.6 |
| Colour | green |
| Housing colour | silver |
| Housing base material | Zinc alloy |
| With thread |
|
| Housing base material, short form | Zn |
| Locking type | Screw lock |
| Total height | 23.6 |
| Screen contact |
|
| Housing coating | Nickel-plated |
| With protective conductor |
|
| Sealing material, short form | FKM |
| Coding type | Black (N) |
| Housing coating, short form | Ni |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Corrosion-resistant |
|
| Min. number of insertion cycles | 100 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Impact-resistant |
|
| Vibration protection |
|
| IP protection class plugged in | IP 68 - 1m (10h) |
| Corrosion-resistant according to | DIN EN 60068-2-60, Ke 4 |
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| VDE registration number | C024 |
| CE marked |
|
| cUR category control number | CYJV8 |
| VDE certified |
|
| UL category control number | CYJV2 |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







