202050AF+40250121 CIRCULAR COMBIN.

202050AF+40250121 CIRCULAR COMBIN.
202050AF+40250121 CIRCULAR COMBIN.
3,363.95 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Cable coupler hood |
| Scope of delivery | including contacts |
| Delivery Unit | 5.000 |
| Weight | 0.079 kg |
Electrical Characteristics
| Rated current | 7.5 A according to IEC |
| Over voltage category | III |
| Rated impulse voltage | 1.5 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 24 V AC rms according to IEC, 60 V DC according to IEC |
| Max. contact resistance | 3 |
Product Design
| Min. cable clamping range | 6.5 |
| Total length | 45.3 |
| Design connector housing | Straight |
| Connector format | M 27 |
| EMC screening |
|
| Colour | black |
| Housing colour | silver |
| Connectable conductor cross section min. (AWG) | 32 AWG |
| Direction of rotation | P-part (rotating anticlockwise-turning) |
| Max. connectable conductor cross-section AWG | 18 AWG |
| Min. connectable conductor cross-section (mm2) | 0.08 |
| Number of contacts | 21 |
| Connector diameter | 30 |
| Stripping length, signal contact | 4 mm |
| Housing coating | Nickel-plated |
| Contact material | Brass |
| With protective conductor |
|
| Coding type | N-coded |
| Max. connectable conductor cross-section (mm2) | 1.0 |
| Housing coating, short form | Ni |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Coded |
|
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Housing variant | Coupling connector |
| Conductor connection type | Solder termination |
| Housing base material | Brass |
| With thread |
|
| Housing base material, short form | CuZn |
| Locking type | Screw Thread |
| Screen contact |
|
| Number of signal contacts | 21 |
| Max. cable clamping range | 16 |
| Sealing material | Elastomer |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 100 |
| Min. number of insertion cycles | 500 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 67 |
| Corrosion-resistant according to | DIN EN 6988 |
| Protection class (IP), mounted | IP 20 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Product standard according to IEC | IEC 61984 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL R 3.0 F PG16
| Article number | Number of contacts | Contact variant | Delivery Unit | Direction of rotation | Imp cable clamping range min | Min. cable clamping range | Imp cable clamping range max | Max. cable clamping range |
|---|---|---|---|---|---|---|---|---|
| 00008779 | 21 | Socket | 5.000 | P-part (rotating anticlockwise-turning) | 6.5 | 16 | ||
| 00008822 | 26 | Pin | 5.000 | E-part (rotating clockwise) | 6.5 | 16 | ||
| 00008854 | 21 | Pin | 5.000 | E-part (rotating clockwise) | 6.5 | 16 | ||
| 00008979 | 26 | Socket | 5.000 | P-part (rotating anticlockwise-turning) | 6.5 | 16 |







