EPIC® MCB 8 RJ45 INDUSTRIAL ETHERNET
MC module modular system; Crimp termination; Number of contacts: 12+PE; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²;

EPIC® MCB 8 RJ45 INDUSTRIAL ETHERNET
MC module modular system; Crimp termination; Number of contacts: 12+PE; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²;
EPIC® MCB 8 RJ45 INDUSTRIAL ETHERNET
2,038.43 ฿
/

EPIC® MCB 8 RJ45 INDUSTRIAL ETHERNET
2,038.43 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Hybrid module for accommodating an RJ45 connector and also for accommodating 4 power contacts for power supply up to 10 A
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame
Different crimp contacts available for different conductor cross-sections.
Applications
For the production of a modular connector
Universally applicable for data transmission in LAN networks and Ethernet applications
SAlso suitable for the power supply of smaller connected devices
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC module modular system |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 5.000 |
| Weight | 0.026 kg |
Electrical Characteristics
| Rated voltage power contact | 600 V AC rms / DC according to IEC to 4 |
| Protective conductor integrated into insert |
|
| Rated current power contact | 10 A according to IEC |
Product Design
| Contact insert type | Socket |
| Number of PE contacts | 1 |
| Number of data contacts | 8 |
| Conductor connection type | Crimp termination |
| EMC screening |
|
| Insert material | Polyamide |
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Insert material, short form | PA |
| Max. connectable conductor cross-section AWG | 16 AWG |
| Min. connectable conductor cross-section (mm2) | 0.14 |
| Number of contacts | 12+PE |
| Required slots | 2 |
| Screen contact |
|
| Number of signal contacts | 0 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 2.5 |
| Number of power contacts | 4 |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Operating temperature min. | -20 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 85 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







