ÖLFLEX® HEAT 1565 MC 2X2,5
Power and control cable; 2X2.5; U0/U: 300/500 V; Glass fibre; Core identification: Colours; -195°C - 400°C; Fixed Installation





ÖLFLEX® HEAT 1565 MC 2X2,5
Power and control cable; 2X2.5; U0/U: 300/500 V; Glass fibre; Core identification: Colours; -195°C - 400°C; Fixed Installation
ÖLFLEX® HEAT 1565 MC 2X2,5
1,749.75 ฿
/

ÖLFLEX® HEAT 1565 MC 2X2,5
1,749.75 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low conductor-resistance due to the nickel-plated copper conductors, Able to withstand temporary contact with molten metal or glass
Applications
Guarantees the circuit even in areas with extremely high ambient temperatures, Blast furnaces and coking plants, Refineries, Glassworks, Aluminium and steelworks
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 48.000 kg/km |
| Copper index (lb) | 322.547 lb |
| Weight | 114 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 10 Ω/km |
| Test voltage | 2 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | red |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 9.7 mm |
| Conductor material | Nickel-plated copper |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 2X2.5 |
| Core insulation basic material | Glass fibre |
| Basic material of outer sheath | Glass fibre |
| Including protective earth |
|
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 145.5 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -195 °C to 400 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 48.5 mm |
| PWIS-free |
|
| Halogenfree |
|
| Short-term temperature peaks | 1565 |
Certifications and Standards
| DNV-certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 1565 MC
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 30016600 | 4 | No | 1.5 | 9.5 | 148 kg/km | ||
| 30016603 | 2 | No | 1.5 | 8.2 | 87 kg/km | ||
| 30016606 | 4 | No | 1 | 8.9 | 123 kg/km | ||
| 30016609 | 2 | No | 1 | 7.7 | 74 kg/km | ||
| 30020808 | 2 | No | 0.5 | 7 | 48 kg/km | ||
| 30020809 | 2 | No | 0.75 | 7.4 | 66 kg/km | ||
| 30020810 | 2 | No | 2.5 | 9.7 | 114 kg/km | ||
| 30020811 | 2 | No | 4 | 11.2 | 161 kg/km |











